Axygen® 96-well tips, 200µL, Clear, Filtered, Sterile, Wide Bore, SLAS Rack
Product NumberFXF-205-WB-R-S

Learn More

This is the suggested replacement for EMF-165-WB-R and EMF-165-WB-R-S.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 200 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- Wide Bore
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96 head, SPAN-8 and MP200 head

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,025.70 per case
Less than 10 in Stock
Product Number | FXF-205-WB-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | FX |
Model | Biomek |
Tip Feature | Standard |
Tip Shape | Wide-bore |
Tip | Wide Bore |
Compatibility | Beckman Coulter |
Use With Model | Beckman Coulter |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 205 µL |
Filter | Yes |
Filter Material | Polyethylene |
Sterile | Yes |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.09025029
- Quality Certificate - Lot No.07725065
- Quality Certificate - Lot No.07625016
- Quality Certificate - Lot No.07625015
- Quality Certificate - Lot No.07425007
- Quality Certificate - Lot No.04425007
- Quality Certificate - Lot No.04425006
- Quality Certificate - Lot No.03425028
- Quality Certificate - Lot No.34624024
- Quality Certificate - Lot No.34424034
- Quality Certificate - Lot No.28424042
- Quality Certificate - Lot No.28224013
- Quality Certificate - Lot No.28124019
- Quality Certificate - Lot No.25724033
- Quality Certificate - Lot No.25524044
- Quality Certificate - Lot No.18624010
- Quality Certificate - Lot No.17824033
- Quality Certificate - Lot No.30522048
- Quality Certificate - Lot No.30422036
- Quality Certificate - Lot No.27822015
- Quality Certificate - Lot No.27722056
- Quality Certificate - Lot No.27622101
- Quality Certificate - Lot No.24522011
- Quality Certificate - Lot No.21922005
- Quality Certificate - Lot No.21622025
- Quality Certificate - Lot No.21422076
- Quality Certificate - Lot No.18522109
- Quality Certificate - Lot No.14322047
- Quality Certificate - Lot No.13622029
- Quality Certificate - Lot No.10022041