Axygen® 96-well tips, 30µL, Clear, Filtered, Sterile, SLAS Rack
产品编号FXF-50-R-S
This is the suggested replacement for FXF-50-L-R-S, EMF-30-R, and EMF-30-R-S.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 30 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 head
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| 产品编号 | FXF-50-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | FX |
| Model | Biomek |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Beckman Coulter |
| Use With Model | Beckman Coulter |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 30 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
- 质量证书 – 批号 27526023
- 质量证书 – 批号 27526022
- 质量证书 – 批号 26026048
- 质量证书 – 批号 25726125
- 质量证书 – 批号 25426071
- 质量证书 – 批号 25326041
- 质量证书 – 批号 25226048
- 质量证书 – 批号 25126045
- 质量证书 – 批号 25026128
- 质量证书 – 批号 24726068
- 质量证书 – 批号 24626040
- 质量证书 – 批号 24526045
- 质量证书 – 批号 22526043
- 质量证书 – 批号 22426045
- 质量证书 – 批号 22326039
- 质量证书 – 批号 22226098
- 质量证书 – 批号 10326093
- 质量证书 – 批号 10126021
- 质量证书 – 批号 09926028
- 质量证书 – 批号 09826043
- 质量证书 – 批号 09626082
- 质量证书 – 批号 09126033
- 质量证书 – 批号 07126091
- 质量证书 – 批号 06926080
- 质量证书 – 批号 06726070
- 质量证书 – 批号 06526076
- 质量证书 – 批号 06326101
- 质量证书 – 批号 02426016
- 质量证书 – 批号 02326019
- 质量证书 – 批号 02326018