Axygen® 96-well tips, 200µL, Clear, Filtered, Sterile, Non-ANSI Rack
产品编号ZTF-200-R-S
(This is the suggested replacement for ZTF-200-L-R-S)
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius and Zymark®/Caliper automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head and Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec, LV96 and LV384 head.
- 200 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec. head
已添加至购物车
缺货
详情
| 产品编号 | ZTF-200-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | ZT |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Revvity (formerly PerkinElmer) , Tecan |
| Use With Model | Revvity (formerly PerkinElmer) , Tecan |
| Packaging | Non-SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 200 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
产品规格文件
可用的证书
- 质量证书 – 批号 18226000
- 质量证书 – 批号 08526000
- 质量证书 – 批号 06926000
- 质量证书 – 批号 34824000
- 质量证书 – 批号 03322000
- 质量证书 – 批号 25221000
- 质量证书 – 批号 00320000
- 质量证书 – 批号 32319000
- 质量证书 – 批号 25319000
- 质量证书 – 批号 01019000
- 质量证书 – 批号 00319000
- 质量证书 – 批号 26218000
- 质量证书 – 批号 07218000
- 质量证书 – 批号 01918000
- 质量证书 – 批号 33816271
- 质量证书 – 批号 33316271
- 质量证书 – 批号 09516271
- 质量证书 – 批号 05316134
- 质量证书 – 批号 02516134
- 质量证书 – 批号 30615134
- 质量证书 – 批号 29915134
- 质量证书 – 批号 27115134
- 质量证书 – 批号 23615134
- 质量证书 – 批号 09115134
- 质量证书 – 批号 04215134
- 质量证书 – 批号 02015271
- 质量证书 – 批号 35614271
- 质量证书 – 批号 12114134
- 质量证书 – 批号 10414134
- 质量证书 – 批号 34713271