Axygen® 96-well tips, 200µL, Clear, Non-filtered, Sterile, Nested Tip Rack
Product NumberEV-200-NTR-S
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.
- Nested for MCA96 head
- 50 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$453.32 per case
Out of Stock
| Product Number | EV-200-NTR-S |
| Qty./Pk | 768 / Pk |
| Qty./Cs | 3840 / Cs |
| Brand | Axygen® |
| Series | EV |
| Model | Freedom EVO |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Tecan® Freedom Evo® , TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate® , SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol , 96-Ch.-Low Vol head |
| Use With Model | Tecan |
| Packaging | Nested tip rack |
| Packaging Configuration | 8 Stacked |
| Packaging Format | 8 Wafers/Stack, 5 Stacks/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 40 Racks/Case |
| Maximum Volume/Well | 200 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.27925057
- Quality Certificate - Lot No.22824014
- Quality Certificate - Lot No.12622021
- Quality Certificate - Lot No.12322036
- Quality Certificate - Lot No.11722045
- Quality Certificate - Lot No.09422051
- Quality Certificate - Lot No.05822023
- Quality Certificate - Lot No.05622032
- Quality Certificate - Lot No.05522037
- Quality Certificate - Lot No.24319015
- Quality Certificate - Lot No.23819020
- Quality Certificate - Lot No.23619017
- Quality Certificate - Lot No.23519031
- Quality Certificate - Lot No.23419010
- Quality Certificate - Lot No.23119027
- Quality Certificate - Lot No.05419025
- Quality Certificate - Lot No.04919059
- Quality Certificate - Lot No.03519016
- Quality Certificate - Lot No.02519098
- Quality Certificate - Lot No.04718006
- Quality Certificate - Lot No.04518005
- Quality Certificate - Lot No.04318004
- Quality Certificate - Lot No.04018003
- Quality Certificate - Lot No.02018002
- Quality Certificate - Lot No.01818001
- Quality Certificate - Lot No.34117009
- Quality Certificate - Lot No.31217010
- Quality Certificate - Lot No.29817008
- Quality Certificate - Lot No.29317007
- Quality Certificate - Lot No.26317006