text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 100µL, Clear, Filtered, Sterile, SLAS Rack

Product NumberEVF-100-R-S

E-mail

The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.

  • 80 µL Clear Tips
  • 96 Tip format
  • Clear Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • With aerosol-resistant filters
  • Sterile
  • Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head


Details
Product Number   EVF-100-R-S
数量/包   960 /包  
数量/箱   4800 /箱  
品牌   Axygen®  
系列   EV  
模型   Freedom EVO  
吸头特性   Standard  
吸头形状   圆形  
吸头   Standard  
兼容性   Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head   
结合模型使用   Tecan   
包装   符合SBS标准的盒  
包装配置   Single Rack  
包装规格   10盒/包,5包/箱  
吸头规格   96支吸头/盒  
件/箱   50 Racks/Case  
最大容量/孔   100 µL  
应用   诊断  
过滤器   是  
过滤器材料   聚乙烯  
无菌   是  
可高压灭菌   没有  
Product Material   Polypropylene  
Color   Clear  
Specifications Documents