text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 250µL, Clear, Non-filtered, Nonsterile

Product NumberVT-255-R

E-mail

(This is the suggested replacement for VT-255-L-R)


Researchers are working diligently to gain greater insight and a better understanding of SARS-CoV-2 (COVID-19). It all starts with having the right tools for the job. Robotic tips are critical for the scientific discovery process when it comes to high throughput diagnostic workflows and research-based testing for COVID-19.

The new Axygen® Maxymum Recovery® tips have been developed to work with the Agilent/Velocity11 and MGI Tech automation systems, which can be enabled for the high throughput of magnetic beadbased RNA extraction of biological samples or pre-configured and qualified to automate high throughput pre-PCR samples.

Features and Benefits

  • Tip format: 96 tips
  • Tip volume range: Up to 250 µL
  • Tip material: Clear polypropylene
  • RNase-/DNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    - With or without aerosol-resistant filters
    - Nonsterile or sterile
    - Axygen Maxymum Recovery surface
  • Compatibility:
    - Bravo automated liquid handling platform
    - VPrep® vertical liquid handling pipetting station
    - MGISP-960
    - MGISP-100


This product is non-returnable. If you have any questions, please contact us immediately.


$448.93 per case

Out of Stock

You might also be interested in
Axygen® 96-well tips, 200µL, Clear, Filtered, Sterile
Details
Product Number   VT-255-R
Qty./Pk   9600 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Series   VT  
Model   Bravo | MGISP  
Tip Feature   Standard  
Tip Shape   Round  
Tip   standard  
Compatibility   Agilent Bravo and MGI Tech MGISP Automation Systems   
Use With Model   Agilent , Agilent , MGI , MGI   
Packaging   SBS Rack  
Packaging Configuration   Single Rack  
Packaging Format   10 Racks/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Pcs./Cs   50 Racks/Case  
Maximum Volume/Well   250 µL  
Application   Diagnostics  
Filter   No  
Sterile   No  
Surface Category   Standard  
Autoclavable   No  
Color   Clear  
Specifications Documents