Axygen® 384-well Clear V-Bottom 240 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Nonsterile
Product NumberP-384-240SQ-C
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- Excellent chemical resistance
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Centrifugation to 4,000 RCF
- Diamond shaped wells allow complete sample recovery
- Ultra-flat surface ensures proper sealing with heat sealing film
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$279.37 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | P-384-240SQ-C |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Well Bottom | V |
| Well Shape | Square |
| Well Volume | 240 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33324023
- Quality Certificate - Lot No.32424136
- Quality Certificate - Lot No.31924004
- Quality Certificate - Lot No.31724003
- Quality Certificate - Lot No.31624006
- Quality Certificate - Lot No.31424002
- Quality Certificate - Lot No.31324003
- Quality Certificate - Lot No.31224005
- Quality Certificate - Lot No.31124003
- Quality Certificate - Lot No.31024004
- Quality Certificate - Lot No.30924006
- Quality Certificate - Lot No.29724011
- Quality Certificate - Lot No.29624011
- Quality Certificate - Lot No.29524026