text.skipToContent text.skipToNavigation

Axygen® 48-well Clear V-Bottom 5 mL Polypropylene Rectangular Well Deep Well Plate, 5 per Pack, Nonsterile

产品编号P-5ML-48-C

电子邮件

Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.

  • 5.0 mL deep well plate with rectangular wells
  • ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
  • Ultra-flat surface ensures proper sealing with heat sealing film

选择康宁 EcoChoice™ 产品,助力您的实验室可持续发展。认准 EcoChoice 叶片标识,轻松识别具有特定环境属性的产品,包括使用再生材料、采用可再生能源、通过工艺强化提升效率,以及从源头减少资源使用等。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   P-5ML-48-C
Qty./Pk   5 / Pk  
Qty./Cs   25 / Cs  
Brand   Axygen®  
Plate Format   48-well  
Plate Feature   Standard  
Well Bottom   V  
Well Shape   Rectangular  
Well Volume   5 mL  
Sterile   No  
Lids Included   No  
应用   诊断  
产品规格文件