Axygen® 96-well Clear V-Bottom 500 µL Polypropylene Deep Well Plate, 10 per Pack, Nonsterile
Product NumberP-96-450V-C
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 500 µL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$153.66 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | P-96-450V-C |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Bottom | V |
| Well Shape | Round |
| Well Volume | 450 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26026039
- Quality Certificate - Lot No.25826041
- Quality Certificate - Lot No.25726114
- Quality Certificate - Lot No.25426061
- Quality Certificate - Lot No.25326033
- Quality Certificate - Lot No.22226102
- Quality Certificate - Lot No.22226091
- Quality Certificate - Lot No.21926030
- Quality Certificate - Lot No.21826020
- Quality Certificate - Lot No.21726031
- Quality Certificate - Lot No.21626026
- Quality Certificate - Lot No.16826006
- Quality Certificate - Lot No.16726009
- Quality Certificate - Lot No.16626084
- Quality Certificate - Lot No.16326009
- Quality Certificate - Lot No.16326008