Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® AxyPrep FragmentSelect-I Kit
Product NumberMAG-FRAG-I-250
The AxyPrep MAG Fragment Select-I Kit utilizes a unique paramagnetic bead technology for quick, high throughput DNA size selection. The unique paramagnetic beads allow for efficient separation and enrichment of DNA fragments, according to the length. The kit will perform efficient removal of primer-dimers, unincorporated nucleotides, enzymes or salts so there is no need for further clean-up steps. The purified DNA will then be ready for use in downstream applications such as: Next-generation sequencing, Sanger Sequencing, restriction digestion, microarrays and other subsequent applications.
- Versatile and flexible sequential fragment size selection: No gels needed
- Efficient removal of primer-dimers, unincorporated nucleotides, enzymes or salts so there is no need for further clean-up steps
- Manual and automation-compatible
- Scalable: Tube, 96- and 384-well microplate formats
- No centrifugation or filtration required
- AxyPrep MAG Fragment Select-I Kit is optimized for use with Illumina®, SOLiD, and Roche 454 workflows but can be used with other workflows
This product is non-returnable. If you have any questions, please contact us immediately.
Out of Stock
| Product Number | MAG-FRAG-I-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
| Application | Diagnostics |
- Quality Certificate - Lot No.15325005
- Quality Certificate - Lot No.14223003
- Quality Certificate - Lot No.27721002
- Quality Certificate - Lot No.09221002
- Quality Certificate - Lot No.01921002
- Quality Certificate - Lot No.33620005
- Quality Certificate - Lot No.29520001
- Quality Certificate - Lot No.26220001
- Quality Certificate - Lot No.02220001
- Quality Certificate - Lot No.00620002
- Quality Certificate - Lot No.26219002
- Quality Certificate - Lot No.17719001
- Quality Certificate - Lot No.11219001
- Quality Certificate - Lot No.33918002
- Quality Certificate - Lot No.23318001
- Quality Certificate - Lot No.17818001
- Quality Certificate - Lot No.13118002
- Quality Certificate - Lot No.09218003
- Quality Certificate - Lot No.08118003
- Quality Certificate - Lot No.03718005
- Quality Certificate - Lot No.27717003
- Quality Certificate - Lot No.15217001
- Quality Certificate - Lot No.07417002
- Quality Certificate - Lot No.05417001
- Quality Certificate - Lot No.00517003
- Quality Certificate - Lot No.34016007
- Quality Certificate - Lot No.22116002
- Quality Certificate - Lot No.22116001
- Quality Certificate - Lot No.16516001
- Quality Certificate - Lot No.14716002