Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Breathable Sealing Film for Tissue Culture, Deep Well, 96-well Microplates, Nonsterile
Product NumberBF-400
This is the suggested replacement for BF-444.
Axygen® microplate sealing films for tissue culture are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.
- Allows effective gas exchange for cellular and bacterial cultivation while preventing contamination
- Seals polypropylene and polystyrene culture plates, 96 well and 384 microplates, and other assay plates
$1,135.27 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | BF-400 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Axygen® |
| Plate Format | Sealing films |
| Sterile | No |
| Thickness | 50 µm |
| Packaging Format | 100 Films/Pk, 10 Packs/Cs |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01623299
- Quality Certificate - Lot No.26322086
- Quality Certificate - Lot No.24222047
- Quality Certificate - Lot No.23822035
- Quality Certificate - Lot No.20921233
- Quality Certificate - Lot No.17321166
- Quality Certificate - Lot No.13520256
- Quality Certificate - Lot No.08620144
- Quality Certificate - Lot No.02920047
- Quality Certificate - Lot No.01320003
- Quality Certificate - Lot No.33119914
- Quality Certificate - Lot No.17919736
- Quality Certificate - Lot No.16319680
- Quality Certificate - Lot No.02819478
- Quality Certificate - Lot No.30918377