text.skipToContent text.skipToNavigation

Axygen® 70 µm Ultra Clear Pressure Sensitive Sealing Film for Real Time PCR, Nonsterile

Product NumberUC-500

E-mail

This is the suggested replacement for 6524.


Axygen® microplate sealing films are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.


  • Seals 96 and 384 well PCR microplates
  • Film clarity allows for optical analysis during Real-Time PCR
  • With a unique pressure sensitive adhesive, this film has none of the tacky residues that can interfere with optical analysis


  • 2.094,07 $ per case

    Less than 10 in Stock

    Details
    Product Number   UC-500
    Qty./Pk   100 / Pk  
    Qty./Cs   500 / Cs  
    Brand   Axygen®  
    Plate Format   Sealing films  
    Sterile   No  
    Thickness   70 µm  
    Packaging Format   100 Films/Pk, 5 Packs/Cs  
    Application   Diagnostics  
    Specifications Documents