text.skipToContent text.skipToNavigation

Axygen® Impermamat, Chemical Resistant Silicone Sealing Mat for 5 mL 48 Rectangular Well Deep Well Plates, Nonsterile

Product NumberAM-48-IMP

E-mail

Axygen® Impermamat AxyMats™ sealing mats minimize evaporation in a wide range of temperatures in PCR and storage applications. ImpermaMats are chemically resistant, reusable sealing mats, that provide a high degree of confidence. For storage applications involving more aggressive solvents, they contain no adhesives or extractable to contaminate samples. Made of research-grade silicone, they can be autoclaved, and following a bleach wash and ethanol rinse protocol, they can also be reused.

  • Chemical resistance - can be used in any application requiring the presence of DMSO and similar solvent
  • Contains no adhesives, no extractables to contaminate samples
  • Tight seal to the plate, no sample evaporation or well-to-well contamination
  • Usable within wide temperature range from -80°C up to +121°C
  • High contrast alphanumeric grid for easy well identification
  • Compatibility: P-5ML-48-C
  • For use with 48 well deep well plates


$576.50 per case

Out of Stock

Details
Product Number   AM-48-IMP
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Plate Format   Sealing mat  
Specifications Documents