Axygen® 0.1 mL Low Profile Polypropylene Thin Wall PCR Tube Strips and Real Time Strip Caps, 8 Tubes and Caps/Strip, White, Nonsterile
产品编号PCR-0108-LP-RT-W


Axygen® Low Profile 8-Strip PCR tubes are ideal for low sample volume reactions. Using highly polished and precise molds, our tubes ensure precise thermal transfer and a leak-proof seal with a choice of strip caps. The low profile design allows reduced reaction time and evaporation due to less dead air volume. Tubes are available in white and clear with or without caps. Tubes are DNase-/RNase-free and nonpyrogenic.
- Low profile design results in faster and more efficient PCR reactions
- Ideal for 0.1 mL thermal cyclers
- Available in white or clear
- Real time optimized, clear, PCR 8-Strip caps, domed 8-strip caps and 8-strip frosted flat acaps
- DNase-/RNase-free and Nonpyrogenic
- Recommended volume range = 5 µL to 125 µL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
产品编号 | PCR-0108-LP-RT-W |
Qty./Pk | 125 / Pk |
Qty./Cs | 1250 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 0.1 mL |
Bottom Style | Conical |
Color | White |
产品规格文件
可用的证书
- 质量证书 – 批号 17325008
- 质量证书 – 批号 16925031
- 质量证书 – 批号 16625011
- 质量证书 – 批号 15825006
- 质量证书 – 批号 15625046
- 质量证书 – 批号 01525804
- 质量证书 – 批号 34724804
- 质量证书 – 批号 32824804
- 质量证书 – 批号 30824804
- 质量证书 – 批号 24324804
- 质量证书 – 批号 21522033
- 质量证书 – 批号 21522032
- 质量证书 – 批号 21422063
- 质量证书 – 批号 21322030
- 质量证书 – 批号 21022009
- 质量证书 – 批号 12522034
- 质量证书 – 批号 12422021
- 质量证书 – 批号 11722020
- 质量证书 – 批号 11722005
- 质量证书 – 批号 11622049
- 质量证书 – 批号 11622006
- 质量证书 – 批号 11422046
- 质量证书 – 批号 29121804
- 质量证书 – 批号 28821804
- 质量证书 – 批号 26021804
- 质量证书 – 批号 24921804
- 质量证书 – 批号 22421045
- 质量证书 – 批号 22421044
- 质量证书 – 批号 22321050
- 质量证书 – 批号 22221036