Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes, 8-well Strips, Assorted Colors
Product Number3740
- Tube strips consist of eight 0.2 mL tubes connected together
- Cap strips are sold separately
- Made of thin wall polypropylene and designed for precise fit in heat blocks for optimum heat transfer
- DNase- and RNase-free
- Autoclavable at 121°C
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,546.53 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3740 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Corning® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Style | No cap |
| Cap Material | Phenolic |
| Color | Assorted |
Specifications Documents