产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | ||
---|---|---|---|---|---|---|---|
PCR-384-C | Axygen® 384孔聚丙烯PCR微孔板,全裙边,透明,非灭菌 | 10 /包 | 50 /箱 | Axygen® | N/A | per case | |
PCR-384-LC480-W | Axygen® 384孔PCR微孔板,适用于Roche Light Cycler 480,带封板膜,白色,非灭菌 | 10 /包 | 50 /箱 | Axygen® | N/A | per case | |
PCR-384-LC480-W-NF | Axygen® 384孔PCR微孔板,适用于Roche Light Cycler 480,不带封板膜,白色,非灭菌 | 10 /包 | 50 /箱 | Axygen® | N/A | per case | |
PCR-384M2-C | Axygen® 384孔聚丙烯PCR微孔板,适用于ABI,全裙边,透明,非灭菌 | 10 /包 | 50 /箱 | Axygen® | N/A | per case | |
PCR-96-AB-C | Axygen® 96孔聚丙烯PCR微孔板,适用于ABI,半裙边,透明,非灭菌 | 10 /包 | 50 /箱 | Axygen® | N/A | per case | |
PCR-96-AB-C-PBC | Axygen® 96孔带条码聚丙烯PCR微孔板,适用于ABI,半裙边,透明,非灭菌 | 10 /包 | 50 /箱 | Axygen® | N/A | per case | |
PCR-96-C | Axygen® 96孔聚丙烯PCR微孔板,无裙边,透明,非灭菌 | 10 /包 | 50 /箱 | Axygen® | N/A | per case | |
PCR-96-FLT-C | Axygen® 96孔平顶聚丙烯PCR微孔板,无裙边,透明,非灭菌 | 25 /包 | 100 /箱 | Axygen® | N/A | per case | |
PCR-96-FS-C | Axygen® 96孔聚丙烯PCR微孔板,全裙边,透明,非灭菌 | 10 /包 | 50 /箱 | Axygen® | N/A | per case | |
PCR-96-FS-C-PBC | Axygen® 96孔带条码聚丙烯PCR微孔板,全裙边,透明,非灭菌 | 10 /包 | 50 /箱 | Axygen® | N/A | per case | |
PCR-96-LC480-C-NF | Axygen® 96孔PCR微孔板,适用于Roche 480 Light Cycler,透明 (不带封板膜) | 10 /包 | 50 /箱 | Axygen® | N/A | per case | |
PCR-96-LC480-W | Axygen® 96孔聚丙烯PCR微孔板,适用于Roche Light Cycler 480,带封板膜,白色,非灭菌 | 10 /包 | 50 /箱 | Axygen® | N/A | per case | |
PCR-96-LC480-W-BC | Axygen® 96孔聚丙烯PCR微孔板,适用于Roche Light Cycler 480,带条码和封板膜,白色,非灭菌 | 10 /包 | 50 /箱 | Axygen® | N/A | per case | |
PCR-96-LC480-W-NF | Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480, without Sealing Film, White, Nonsterile | N/A | per case | ||||
PCR-96-LP-AB-C | Axygen® 96-well Polypropylene PCR Microplate Compatible with ABI, Low Profile, Half Skirt, Clear, Nonsterile | N/A | per case | ||||
PCR-96-LP-AB-C-PBC | Axygen® 96孔带条码聚丙烯PCR微孔板,适用于ABI,低型,半裙边,透明,非灭菌 | 25 /包 | 100 /箱 | Axygen® | N/A | per case | |
PCR-96-LP-AB-W | Axygen® 96孔聚丙烯PCR微孔板,适用于ABI,低型,半裙边,白色,非灭菌 | 25 /包 | 100 /箱 | Axygen® | N/A | per case | |
PCR-96-LP-FLT-C | Axygen® 96-well Polypropylene Flat Top PCR Microplate, Low Profile, No Skirt, Clear, Nonsterile | 25 /包 | 100 /箱 | Axygen® | N/A | per case | |
PCR-96-LP-FLT-W | Axygen® 96孔聚丙烯平顶PCR微孔板,低型,无裙边,白色,非灭菌 | 25 /包 | 100 /箱 | Axygen® | N/A | per case | |
PCR-96-SG-C | Axygen® 96孔聚丙烯分段PCR微孔板,透明,非灭菌 | 10 /包 | 50 /箱 | Axygen® | N/A | per case | |
PCR-96M2-HS-C | Axygen® 96孔聚丙烯PCR微孔板,半裙边,透明,非灭菌 | 10 /包 | 50 /箱 | Axygen® | N/A | per case |