Axygen® 96-well Polypropylene PCR Microplate, Full Skirt, Clear, Nonsterile
产品编号PCR-96-FS-C
Axygen® 96 well full skirt PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Suitable for 0.1 mL thermal cycler blocks
- 96-well Full Skirt PCR plate
- Single notch corner
- Robotic friendly full skirt design
- Application/Compatibility: Standard thermal cycling, Automation Friendly
已添加至购物车
缺货
详情
| 产品编号 | PCR-96-FS-C |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Full skirt |
| Well Shape | Round |
| Well Volume | 200 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 27226000
- 质量证书 – 批号 26626000
- 质量证书 – 批号 26426000
- 质量证书 – 批号 25826861
- 质量证书 – 批号 24326000
- 质量证书 – 批号 23926000
- 质量证书 – 批号 23726000
- 质量证书 – 批号 23326861
- 质量证书 – 批号 23026000
- 质量证书 – 批号 22626000
- 质量证书 – 批号 22326000
- 质量证书 – 批号 22026000
- 质量证书 – 批号 21826000
- 质量证书 – 批号 19026000
- 质量证书 – 批号 18926000
- 质量证书 – 批号 18326000
- 质量证书 – 批号 17226861
- 质量证书 – 批号 15426000
- 质量证书 – 批号 15226000
- 质量证书 – 批号 14826000
- 质量证书 – 批号 12726000