text.skipToContent text.skipToNavigation

Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480, without Sealing Film, White, Nonsterile

Product NumberPCR-96-LC480-W-NF

E-mail

Axygen® 96 well PCR microplate is designed to fit Roche Light Cycler 480. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Printed alphanumeric grid for ease of well identification.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$311.33 per case

Out of Stock

Details
Product Number   PCR-96-LC480-W-NF
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Plate Format   96-well  
Plate Feature   Half skirt  
Well Shape   Round  
Well Volume   100 µL  
Lids Included   No  
Application   Diagnostics  
Specifications Documents