Axygen® 96-well Polypropylene PCR Microplate Compatible with ABI, Low Profile, Half Skirt, White, Nonsterile
Product NumberPCR-96-LP-AB-W
Axygen® 96 well low profile PCR microplate is designed to fit ABI Real Time PCR thermal cyclers and sequencers. Low profile design results in faster and more efficient PCR reactions. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96-well Semi-Skirted Low Profile PCR Plate
- Optimized for Fast PCR
- Designed for ABI Thermal Cyclers
- Application/Compatibility: ABI Fast PCR 7500, 7900 9800, Veriti and StepOne
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$954.98 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | PCR-96-LP-AB-W |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Low profile |
| Well Shape | Round |
| Well Volume | 100 µL |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05125012
- Quality Certificate - Lot No.09722028
- Quality Certificate - Lot No.22417002
- Quality Certificate - Lot No.29916257
- Quality Certificate - Lot No.05314257
- Quality Certificate - Lot No.19913257
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.120607-257
- Quality Certificate - Lot No.060608-257