text.skipToContent text.skipToNavigation

Axygen® 96-well Polypropylene Flat Top PCR Microplate, Low Profile, No Skirt, White, Nonsterile

Product NumberPCR-96-LP-FLT-W

E-mail

Axygen® 96 well low profile no skirt, flat top PCR microplate is designed to fit low profile 96 well blocks. Low profile design results in faster and more efficient PCR reactions. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • Suitable for 0.1 mL thermal cycler blocks
  • 96-well Flat top low profile PCR plate
  • Application/Compatibility: Standard Biometra thermal cyclers, Eppendorf MasterCycler qPCR, MJ Opticon/Chromo4 qPCR

Corning® EcoChoice™ 製品で、ラボのサステナビリティ目標達成をサポートします。EcoChoice の葉のマークは、再生材料の使用、再生可能エネルギーの利用、効率化、原料削減など、特定の環境特性を備えた製品の目印です。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$534.84 per case

Out of Stock

Details
Product Number   PCR-96-LP-FLT-W
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Axygen®  
Plate Format   96-well  
Plate Feature   Low profile  
Well Shape   Round  
Well Volume   100 µL  
Lids Included   No  
Application   Diagnostics  
Specifications Documents