Axygen® 96-well Polypropylene PCR Microplate, Half Skirt, Clear, Nonsterile
Product NumberPCR-96M2-HS-C
Axygen® 96 well half skirt PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96-Well half skirted PCR Plate
- Single notch corner
- Application/Compatibility: Standard thermal cycling, plus ABI PCR 2700, 2720, 9700, 9800, 7300, 7500, 7900 and ABI sequencing units
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$365.87 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | PCR-96M2-HS-C |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Half skirt |
| Well Shape | Round |
| Well Volume | 200 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30526960
- Quality Certificate - Lot No.30326960
- Quality Certificate - Lot No.28726014
- Quality Certificate - Lot No.28626017
- Quality Certificate - Lot No.28226016
- Quality Certificate - Lot No.28026019
- Quality Certificate - Lot No.27826068
- Quality Certificate - Lot No.26726960
- Quality Certificate - Lot No.26126046
- Quality Certificate - Lot No.26026041
- Quality Certificate - Lot No.25826043
- Quality Certificate - Lot No.25726116
- Quality Certificate - Lot No.25426063
- Quality Certificate - Lot No.25326035
- Quality Certificate - Lot No.25226040
- Quality Certificate - Lot No.25126036
- Quality Certificate - Lot No.25026120
- Quality Certificate - Lot No.24726058
- Quality Certificate - Lot No.24626035
- Quality Certificate - Lot No.23626125
- Quality Certificate - Lot No.23626124
- Quality Certificate - Lot No.23326052
- Quality Certificate - Lot No.23326051
- Quality Certificate - Lot No.23326039
- Quality Certificate - Lot No.23226061
- Quality Certificate - Lot No.23226039
- Quality Certificate - Lot No.23126960
- Quality Certificate - Lot No.23126043
- Quality Certificate - Lot No.23026044