text.skipToContent text.skipToNavigation

Axygen® 384-well PCR Microplate Compatible with Roche Light Cycler 480 with Sealing Films, White, Nonsterile

Product NumberPCR-384-LC480-W

E-mail

Axygen® 384 well PCR microplate, white, is designed to fit Roche Light Cycler 480. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Includes Ultra Clear sealing film and printed alphanumeric grid for ease of well identification.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • Includes Sealing Film


$686.55 per case

Out of Stock

Details
Product Number   PCR-384-LC480-W
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Plate Format   384-well  
Plate Feature   Full skirt  
Well Shape   Round  
Well Volume   55 µL  
Lids Included   No  
Specifications Documents