text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD 384-well Clear Polypropylene PCR Microplate, Nonsterile

产品编号3757

电子邮件

(This is the suggested replacement for 3735)

  • These 384 well PCR microplates feature a rigid construction that is ideal for automation
  • Uniform wall thinness assures efficient heat transfer while minimizing well-to-well variability
  • 100% tested for well integrity and DNase- and RNase-free
  • Nonsterile, without lids

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


缺货

详情
产品编号   3757
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well  
Well Shape   Round  
Well Volume   50 µL  
Lids Included   No  
产品规格文件