text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD 96-well Clear Polypropylene PCR Microplate, Elevated Skirt, Nonsterile

Product Number3754

E-mail
  • These 96 well PCR microplates with elevated skirts feature a rigid construction that is ideal for automation
  • Clear medical grade polypropylene is suitable for RT-PCR
  • Uniform wall thinness assures efficient heat transfer while minimizing well-to-well variability
  • 100% tested for well integrity and DNase- and RNase-free
  • Nonsterile, without lids

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


₹80,989.20 per case

Details
Product Number   3754
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Elevated skirt  
Well Shape   Round  
Well Volume   200 µL  
Lids Included   No  
Specifications Documents