Corning® Thermowell® 96-well Polypropylene PCR Microplate, Natural, Nonsterile
Product Number6551
- These natural polypropylene 96 well PCR microplates feature a rigid construction that is ideal for automation
- Uniform wall thinness assures efficient heat transfer while minimizing well-to-well variability
- 100% tested for well integrity and DNase- and RNase-free
- Plates can be cut into 3 x 8 well strips for lower throughput applications.
- PCR plate adapter (Cat. No. 6499) enables the use of the 96 well plates with the ABI PRISM® 3700 DNA Analyzer
- For oil-free sealing, use catalog numbers 6570, 6555, 6556 or 6524
- Nonsterile, without lids
$230.38 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 6551 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Well Shape | Round |
| Well Volume | 200 µL |
| Lids Included | Non |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31125000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.27824000
- Quality Certificate - Lot No.13424000
- Quality Certificate - Lot No.21122000
- Quality Certificate - Lot No.11222000
- Quality Certificate - Lot No.30121000
- Quality Certificate - Lot No.29421000
- Quality Certificate - Lot No.29221000
- Quality Certificate - Lot No.10221000
- Quality Certificate - Lot No.06721000
- Quality Certificate - Lot No.01321000
- Quality Certificate - Lot No.12520000
- Quality Certificate - Lot No.25419000
- Quality Certificate - Lot No.24819000
- Quality Certificate - Lot No.12419000
- Quality Certificate - Lot No.09319000
- Quality Certificate - Lot No.07119000
- Quality Certificate - Lot No.32518000
- Quality Certificate - Lot No.32318000
- Quality Certificate - Lot No.12118000
- Quality Certificate - Lot No.06018000
- Quality Certificate - Lot No.19817000
- Quality Certificate - Lot No.06517000
- Quality Certificate - Lot No.02517000
- Quality Certificate - Lot No.19115000
- Quality Certificate - Lot No.32414000
- Quality Certificate - Lot No.30614000
- Quality Certificate - Lot No.07614000
- Quality Certificate - Lot No.07414000