Falcon® Cell Scraper with 18 cm Handle and 1.8cm Blade, Sterile, Individually Packaged, 100/Case
Product Number353085
This Falcon® Cell Scraper is used with dishes, plates, and 25cm² and 12.5cm² flasks. Improved designs to both the 18cm handle and 1.8cm blade offer easier and superior scraping ability. Sterile, individually packaged, 100/case
- The improved Falcon Cell Scrapers have been thoughtfully designed to provide maximum accessibility to the growth surfaces in a variety of culture vessels
- Cross-ribbed polystyrene handle provides greater rigidity to ensure better control while scraping cells
- Flexibility of the joint between the blade and handle improves ease of access into the neck of a flask or roller bottle
- Highly compliant thermoplastic elastomer (TPE) blade pivots to provide multiple angles to remove cells from the entire growth surface
- Available in four sizes—choose the blade and handle length to best accommodate your needs
- Supplied individually in peel-open, medical-style packaging for sterile presentation
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$268.94 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 353085 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21126005
- Quality Certificate - Lot No.21026007
- Quality Certificate - Lot No.20926008
- Quality Certificate - Lot No.20826055
- Quality Certificate - Lot No.08226043
- Quality Certificate - Lot No.07726001
- Quality Certificate - Lot No.05826001
- Quality Certificate - Lot No.05726001
- Quality Certificate - Lot No.05626001
- Quality Certificate - Lot No.02926001
- Quality Certificate - Lot No.02826002
- Quality Certificate - Lot No.33125001
- Quality Certificate - Lot No.33025001
- Quality Certificate - Lot No.27525001
- Quality Certificate - Lot No.27425001
- Quality Certificate - Lot No.23025047
- Quality Certificate - Lot No.21725003
- Quality Certificate - Lot No.15525052
- Quality Certificate - Lot No.15325053
- Quality Certificate - Lot No.11525004
- Quality Certificate - Lot No.11525003
- Quality Certificate - Lot No.11325003
- Quality Certificate - Lot No.11325002
- Quality Certificate - Lot No.07925002
- Quality Certificate - Lot No.07925001
- Quality Certificate - Lot No.00225003
- Quality Certificate - Lot No.00125104
- Quality Certificate - Lot No.35224029
- Quality Certificate - Lot No.33624006
- Quality Certificate - Lot No.33624005