Corning® 100µm Cell Strainer, Yellow, Sterile, Individually Packaged, 50/Case
产品编号431752
Corning® 100µm Cell Strainer is a sterile, easy-to-use device for rapidly isolating primary cells to consistently obtain a uniform single-cell suspension from tissues. Applications include stem cells and primary cells. Individually packaged, 50/case
Features
- Strong nylon mesh with 100- micron pores for optimal performance in a variety of applications
- Evenly spaced mesh pores providing consistent and reliable results
- Conveniently accessible in individual packaging
- Extended lip on strainer enables aseptic handling with forceps
- Molded color-coded polypropylene frame with tab enables easy handling and identification
- Fits all major brands of 50mL Conical Tube
- Disposable, easy-to-use, inexpensive, maintains sample integrity
- Sterilized by gamma irradiation, noncytotoxic
Application
- Faster, easier alternative to gauze filtration
- Ideal for preparation of flow cytometry samples, including:
- Single cell suspensions of blood cells from marrow, pancreas, thymus, tonsil, and lymph nodes
- Stem cells, tissue-derived cells, and cancer cells
- Preparation of specimens for primary cell cultures and immunogens
- Preparation of freezing stocks
- Filtering agglutinative proteins produced in inactivation serum
已添加至购物车
库存少于 10
详情
| 产品编号 | 431752 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Sterile | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 289028
- 质量证书 – 批号 285255
- 质量证书 – 批号 285170
- 质量证书 – 批号 285073
- 质量证书 – 批号 284532
- 质量证书 – 批号 284531
- 质量证书 – 批号 284071
- 质量证书 – 批号 284004
- 质量证书 – 批号 283890
- 质量证书 – 批号 279090
- 质量证书 – 批号 275553
- 质量证书 – 批号 275339
- 质量证书 – 批号 268764
- 质量证书 – 批号 267806
- 质量证书 – 批号 264817
- 质量证书 – 批号 264564
- 质量证书 – 批号 264203
- 质量证书 – 批号 263881
- 质量证书 – 批号 261297
- 质量证书 – 批号 258227
- 质量证书 – 批号 256748
- 质量证书 – 批号 252866
- 质量证书 – 批号 251666
- 质量证书 – 批号 247052
- 质量证书 – 批号 244017
- 质量证书 – 批号 232187
- 质量证书 – 批号 231657
- 质量证书 – 批号 217510
- 质量证书 – 批号 214370
- 质量证书 – 批号 205005