text.skipToContent text.skipToNavigation

Corning® 245mm Square BioAssay Dishes

E-mail

Square bioassay dishes are made from polystyrene and are nonpyrogenic. They are packed with lids and are designed with a stacking bead so that they will stack securely without ­slipping. The dishes are compatible with automated colony picking instruments.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
431111 Corning® 245 mm Square BioAssay Dish with Handles, not TC-treated Culture   4 / Pk     16 / Cs     Corning®   $264.90 per case
431272 Corning® 245 mm Square BioAssay Dish without Handles, not TC-treated   4 / Pk     16 / Cs     Corning®   $264.90 per case
431301 Corning® 245 mm Square Low Profile BioAssay Dish without Handles, not TC-treated   5 / Pk     20 / Cs     Corning®   €284.08 per case