Corning® PureCoat™ Carboxyl 100 mm Dish, 10/Pack, 10/Case
Product Number354784
            This item will be discontinued when inventory reaches 0. Suggested Replacement: 354721.
Corning® PureCoat™ surfaces are a novel family of chemically-defined, animal-free cell culture surfaces designed to enhance cell performance. A proprietary thin-film coating technology produces a uniform, functionalized surface that provides a highly controlled environment for cell culture applications.
Features
- Optimal Performance Surface technology enhances attachment, proliferation, and recovery post-thaw for a variety of cells with poor attachment properties – mainly primary cells, transfected cells, and fastidious cell lines in serum-free or serum-reduced conditions.
 - Lot-to-Lot Consistency Both surfaces are highly consistent from lot-to-lot. They are quality control tested using an appropriate cell line.
 - Delivering Choice Surface chemistries are available on a variety of cultureware for preparative cell culture and drug discovery assays.
 
Specification
- Store at room temperature - No special storage or handling required
 - Stable for at least 18 months from date of manufacture
 - Quality control tested using an appropriate cell line
 - Sterilized to SAL 10⁻⁶ by gamma irradiation
 - Noncytotoxic and nonpyrogenic
 - Cultureware material is polystyrene suitable for cell culture
 
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$57.13 per case
	Added to Your Shopping Cart
  
Out of Stock
   Details
| Product Number | 354784 | 
| Qty./Pk | 10 / Pk | 
| Qty./Cs | 10 / Cs | 
| Brand | Corning® | 
| Cell Growth Area | 58.1 cm² | 
| Storage | Room Temperature | 
| Surface Coating | Carboxyl | 
Specifications Documents