Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 100 mm TC-treated Cell Culture Dish, Sterile, 20/Pack, 200/Case
Product Number353003
Falcon® 100mm Cell Culture Dish, TC-treated Polystyrene, Sterile, 20/Pack, 200/Case
- Actual Dimensions - 89.43mm O.D. x 19.18mm
- Improved product integrity - Redesigned packaging virtually eliminates broken and scratched dishes
- Consistent culture conditions - Routine performance testing ensures consistent cell attachment and growth
- Easy to visualize your cells - Stacking ring separations allow airflow between dishes; reducing condensation
- Fewer messy spills - Interlocking stacking rings dramatically improve stacking stability
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$215.73 per case
Added to Your Shopping Cart
Details
| Product Number | 353003 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Falcon® |
| Dish Style | Petri |
| Petri Dish Style | 100 mm |
| Surface Treatment | TC-Treated |
| Cell Growth Area | 58.1 cm² |
| Recommended Medium Volume | 16 - 17.5 mL |
| Diameter | 100 mm |
| O.D. | 89.43 mm |
| Sterile | Yes |
| Dish Type | Stackable |
| Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01026502
- Quality Certificate - Lot No.00326501
- Quality Certificate - Lot No.35325521
- Quality Certificate - Lot No.34925520
- Quality Certificate - Lot No.34225519
- Quality Certificate - Lot No.33725518
- Quality Certificate - Lot No.32825517
- Quality Certificate - Lot No.30325516
- Quality Certificate - Lot No.28725515
- Quality Certificate - Lot No.28225514
- Quality Certificate - Lot No.27025513
- Quality Certificate - Lot No.25525512
- Quality Certificate - Lot No.22925511
- Quality Certificate - Lot No.22525510
- Quality Certificate - Lot No.21925509
- Quality Certificate - Lot No.21625508
- Quality Certificate - Lot No.21425507
- Quality Certificate - Lot No.21225506
- Quality Certificate - Lot No.17425505
- Quality Certificate - Lot No.16825504
- Quality Certificate - Lot No.11625503
- Quality Certificate - Lot No.10025502
- Quality Certificate - Lot No.9315008
- Quality Certificate - Lot No.9314010
- Quality Certificate - Lot No.9313007
- Quality Certificate - Lot No.9312010
- Quality Certificate - Lot No.9310007
- Quality Certificate - Lot No.9307012
- Quality Certificate - Lot No.9306003
- Quality Certificate - Lot No.9305027