Falcon® 60 mm TC-treated Easy-Grip Style Cell Culture Dish, Sterile, 20/Pack, 500/Case
Product Number353004
Falcon® 60mm Cell culture Dish with Easy-Grip Design, TC-treated Polystyrene, Sterile, 20/Pack, 500/Case
- Actual Dimensions - 52.10mm O.D. x 13.13mm
- Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
- Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
- Improved handling of small dishes with the unique Easy-Grip design
- Nonpyrogenic
- Sterile
- Packaged in peel-open, medical-style bags
- Crystal-grade virgin polystyrene
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
£283.07 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 353004 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Dish Style | Easy Grip |
| Petri Dish Style | 60 mm |
| Surface Treatment | TC-Treated |
| Cell Growth Area | 19.5 cm² |
| Recommended Medium Volume | 6 - 7 mL |
| Diameter | 60 mm |
| O.D. | 52.1 mm |
| Sterile | Yes |
| Dish Type | Stackable |
| Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9354004
- Quality Certificate - Lot No.9352006
- Quality Certificate - Lot No.9290013
- Quality Certificate - Lot No.9288014
- Quality Certificate - Lot No.9223011
- Quality Certificate - Lot No.9216010
- Quality Certificate - Lot No.9213023
- Quality Certificate - Lot No.9203020
- Quality Certificate - Lot No.9198011
- Quality Certificate - Lot No.9196029
- Quality Certificate - Lot No.9189017
- Quality Certificate - Lot No.9175013
- Quality Certificate - Lot No.9169016
- Quality Certificate - Lot No.9168043
- Quality Certificate - Lot No.9153015
- Quality Certificate - Lot No.9126005
- Quality Certificate - Lot No.9111012
- Quality Certificate - Lot No.9098023
- Quality Certificate - Lot No.9092011
- Quality Certificate - Lot No.9086008
- Quality Certificate - Lot No.9086004
- Quality Certificate - Lot No.9086003
- Quality Certificate - Lot No.9083009
- Quality Certificate - Lot No.9081009
- Quality Certificate - Lot No.9078013
- Quality Certificate - Lot No.9036006
- Quality Certificate - Lot No.9032011
- Quality Certificate - Lot No.9015022
- Quality Certificate - Lot No.9007013
- Quality Certificate - Lot No.8352003