text.skipToContent text.skipToNavigation

Falcon® 150 mm细胞培养皿,经TC处理,带20 mm网格,10/包,100/箱,无菌

产品编号353025

电子邮件

Falcon® 150mm细胞培养皿,带20mm模制网格,经TC处理聚苯乙烯,10/包,100/箱,无菌:实际尺寸——外径142.57mm x 24.77mm

  • 平整、光学透明的聚苯乙烯表面,在显微镜下观察细胞无光学扭曲变形
  • 经TC处理的均匀表面可促进细胞粘附
  • 采用独特的易握设计,便于操作小培养皿
  • 无热原
  • 经过电子束辐照灭菌
  • 采用易撕的医用包装
  • 透明级原生聚苯乙烯

 


Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   353025
数量/包   10 /包  
数量/箱   100 /箱  
品牌   Falcon®  
培养皿式样   皮氏  
皮氏培养皿式样   150 mm  
表面处理   经TC处理  
细胞生长面积   151.9 cm²  
建议中等容积   45 - 50 mL  
直径   150 mm  
外径   142.57 mm  
无菌   是  
Dish Type   Stackable  
Vented   是  
产品规格文件