Falcon® 60 mm TC-treated Center Well Organ Culture Dish, Sterile, 20/Pack, 500/Case
Product Number353037
Falcon® 60mm Center Well Organ Culture Dish, TC-treated Polystyrene, Sterile, 20/Pack, 500/Case
- Actual Dimensions - 54.84mm O.D. x 13.56mm
- Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
- Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
- Improved handling of small dishes with the unique Easy-Grip design
- Nonpyrogenic
- Sterile
- Packaged in peel-open, medical-style bags
- Crystal-grade virgin polystyrene
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$689.02 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 353037 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Dish Style | Center well |
| Petri Dish Style | 60 mm |
| Surface Treatment | TC-Treated |
| Cell Growth Area | 2.89 cm² |
| Diameter | 60 mm |
| O.D. | 54.84 mm |
| Sterile | Yes |
| Dish Type | Stackable |
| Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15526507
- Quality Certificate - Lot No.14526506
- Quality Certificate - Lot No.12926505
- Quality Certificate - Lot No.10726504
- Quality Certificate - Lot No.06126503
- Quality Certificate - Lot No.03326502
- Quality Certificate - Lot No.01826501
- Quality Certificate - Lot No.36425501
- Quality Certificate - Lot No.9340002
- Quality Certificate - Lot No.9337008
- Quality Certificate - Lot No.9335007
- Quality Certificate - Lot No.9314009
- Quality Certificate - Lot No.9311004
- Quality Certificate - Lot No.9307010
- Quality Certificate - Lot No.9305025
- Quality Certificate - Lot No.9292004
- Quality Certificate - Lot No.9266007
- Quality Certificate - Lot No.9253003
- Quality Certificate - Lot No.9252013
- Quality Certificate - Lot No.9233008
- Quality Certificate - Lot No.9231024
- Quality Certificate - Lot No.9231001
- Quality Certificate - Lot No.9207004
- Quality Certificate - Lot No.9176010
- Quality Certificate - Lot No.9175014
- Quality Certificate - Lot No.9172012
- Quality Certificate - Lot No.9170009
- Quality Certificate - Lot No.9169017
- Quality Certificate - Lot No.9168044
- Quality Certificate - Lot No.9141002