Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.45 µm Pore 19.6cm² CA Membrane, Sterile, 12/Case
Product Number430768
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- 250 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$158.61 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 430768 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 250 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 250 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0.45 µm |
| Membrane Area | 19.6 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19726500
- Quality Certificate - Lot No.31425004
- Quality Certificate - Lot No.21025003
- Quality Certificate - Lot No.12125002
- Quality Certificate - Lot No.01825001
- Quality Certificate - Lot No.35024007
- Quality Certificate - Lot No.32124006
- Quality Certificate - Lot No.29324005
- Quality Certificate - Lot No.22824004
- Quality Certificate - Lot No.18024003
- Quality Certificate - Lot No.12124002
- Quality Certificate - Lot No.06724001
- Quality Certificate - Lot No.29423001
- Quality Certificate - Lot No.25222005
- Quality Certificate - Lot No.36221004
- Quality Certificate - Lot No.35621003
- Quality Certificate - Lot No.16821002
- Quality Certificate - Lot No.04621001
- Quality Certificate - Lot No.21020002
- Quality Certificate - Lot No.10520001
- Quality Certificate - Lot No.30919003
- Quality Certificate - Lot No.19019002
- Quality Certificate - Lot No.14319001
- Quality Certificate - Lot No.33718005
- Quality Certificate - Lot No.31218004
- Quality Certificate - Lot No.24118003
- Quality Certificate - Lot No.13118002
- Quality Certificate - Lot No.03718001
- Quality Certificate - Lot No.34617005
- Quality Certificate - Lot No.28217004