text.skipToContent text.skipToNavigation

Corning® 150 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 13.6cm² CA Membrane, Sterile, 12/Case

Product Number431154

E-mail

(This is the suggested replacement for 430944)

  • Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
  • 150 mL receiver bottles feature easy grip sides for improved handling.
  • Additional storage bottles can be purchased to increase capacity.
  • Bottle caps are supplied sterile and individually packaged.
  • Angled hose connector simplifies vacuum line attachment.
  • Individually packaged, sterile and nonpyrogenic.
  • Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
  • Expiration date appears on the filter funnel and shipping boxes.
  • Expiration date of the membrane is three years from the time the product is manufactured.

NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$154.47 per case

Less than 10 in Stock

You might also be interested in
Corning® Fetal Bovine Serum
Corning® Molecular Biology Grade Water
Corning® Cell Culture Flasks
Details
Product Number   431154
Qty./Pk   1 / Pk  
Qty./Cs   12 / Cs  
Brand   Corning®  
Bottle Capacity   150 mL  
Filter Style   Vacuum system  
Funnel Capacity   150 mL  
Membrane Material   Cellulose acetate  
Membrane Pore Size   0.22 µm  
Membrane Area   13.6 cm²  
Packaging   Individually wrapped  
Graduations   Yes  
Neck Diameter   45 mm  
Specifications Documents