Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.1 µm Pore 33.2cm² PES Membrane, Sterile, 12/Case
Product Number431475
Corning is introducing a new 0.1 µm square filter system with a Polyethersulfone (PES) membrane for mycoplasma removal. These new 500 mL Systems are designed for filtering and storing cell culture media, biological fluids and other aqueous solutions. The new system consists of a 500 mL polystyrene receiver bottle and filter funnel with a 33.2cm² membrane and a polyethylene neck adaptor with hose connector.
- Polyethersulfone (PES) membranes provide the fastest flow rates, the lowest protein binding and low extractables and are best for filtering cell culture media.
- 500 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$248.45 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 431475 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 500 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 500 mL |
| Membrane Material | Polyethersulfone |
| Membrane Pore Size | 0.1 µm |
| Membrane Area | 33.2 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29525005
- Quality Certificate - Lot No.18225004
- Quality Certificate - Lot No.15025003
- Quality Certificate - Lot No.09225002
- Quality Certificate - Lot No.01025001
- Quality Certificate - Lot No.30524005
- Quality Certificate - Lot No.30424004
- Quality Certificate - Lot No.27324003
- Quality Certificate - Lot No.20024002
- Quality Certificate - Lot No.10824001
- Quality Certificate - Lot No.04824001
- Quality Certificate - Lot No.28723003
- Quality Certificate - Lot No.24923002
- Quality Certificate - Lot No.16623001
- Quality Certificate - Lot No.24722003
- Quality Certificate - Lot No.23822002
- Quality Certificate - Lot No.08722001
- Quality Certificate - Lot No.28521002
- Quality Certificate - Lot No.01321001
- Quality Certificate - Lot No.21320002
- Quality Certificate - Lot No.01020001
- Quality Certificate - Lot No.23419002
- Quality Certificate - Lot No.11619001
- Quality Certificate - Lot No.28218002
- Quality Certificate - Lot No.05018001
- Quality Certificate - Lot No.20217002
- Quality Certificate - Lot No.05417001
- Quality Certificate - Lot No.30016004
- Quality Certificate - Lot No.20916003
- Quality Certificate - Lot No.11716002