Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL Easy Grip Polystyrene Storage Bottles with Dip Tube, with 0.2 µm MLL/FLL Filter, MLL
Product Number11655
Corning polystyrene Storage Bottles are now available as closed system solutions. They are sterile and arrive individually double-bagged and preassembled. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in a Male Luer Lock. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polystyrene
- Sterilized to SAL 10⁻⁶
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Out of Stock
| Product Number | 11655 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Top Style | Threaded |
| Cap Material | High density polyethylene |
| Cap Diameter | 45 mm |
| Cap Color | Orange |
| Sterile | Yes |
| Tubing Connection | Male Luer lock |
- Quality Certificate - Lot No.11326052
- Quality Certificate - Lot No.05826007
- Quality Certificate - Lot No.04226001
- Quality Certificate - Lot No.32425028
- Quality Certificate - Lot No.26825029
- Quality Certificate - Lot No.22425046
- Quality Certificate - Lot No.15925011
- Quality Certificate - Lot No.06325054
- Quality Certificate - Lot No.05825033
- Quality Certificate - Lot No.02325010
- Quality Certificate - Lot No.29924048
- Quality Certificate - Lot No.27424032
- Quality Certificate - Lot No.19524004
- Quality Certificate - Lot No.18424033
- Quality Certificate - Lot No.15724037
- Quality Certificate - Lot No.01624025
- Quality Certificate - Lot No.25423047
- Quality Certificate - Lot No.22823008
- Quality Certificate - Lot No.13023040
- Quality Certificate - Lot No.10323042
- Quality Certificate - Lot No.00523043
- Quality Certificate - Lot No.34822003
- Quality Certificate - Lot No.25722007
- Quality Certificate - Lot No.06922007
- Quality Certificate - Lot No.04522038
- Quality Certificate - Lot No.30121002
- Quality Certificate - Lot No.10421012
- Quality Certificate - Lot No.03221008
- Quality Certificate - Lot No.02621037
- Quality Certificate - Lot No.34220036