Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Disposable GL45 Aseptic Transfer Cap for 500 mL Disposable Spinner Flask, 1/4“ Dip Tube, 0.2 µm Vent, Medical Grade Polycarbonate, Sterile
Product Number3528
These disposable Corning® Spinner Flask Aseptic Transfer Caps will both reduce contamination and enhance the productivity of your cell culture operations when adding or removing medium and cells. Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the side arms on 500 mL Corning® Disposable Spinner Flasks (Cat. No. 3153).
- Cap is made of high density polyethylene; autoclaving is not recommended.
- The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
- The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/4 inch ID (6.35mm), 1/4 inch OD chemically resistant, heat sealable flexible tubing, ending with Medical Grade Polycarbonate Quick Connect.
435,17 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3528 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Thread Finish | 45 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28625002
- Quality Certificate - Lot No.20525001
- Quality Certificate - Lot No.21322002
- Quality Certificate - Lot No.21322001
- Quality Certificate - Lot No.09522001
- Quality Certificate - Lot No.02722001
- Quality Certificate - Lot No.01922001
- Quality Certificate - Lot No.05421001
- Quality Certificate - Lot No.18320001
- Quality Certificate - Lot No.02320001
- Quality Certificate - Lot No.15819001
- Quality Certificate - Lot No.32017003
- Quality Certificate - Lot No.29217002
- Quality Certificate - Lot No.23017001
- Quality Certificate - Lot No.18217004
- Quality Certificate - Lot No.10415001
- Quality Certificate - Lot No.06915001
- Quality Certificate - Lot No.02815004
- Quality Certificate - Lot No.32614003
- Quality Certificate - Lot No.30014001
- Quality Certificate - Lot No.03714001
- Quality Certificate - Lot No.21213002
- Quality Certificate - Lot No.16113002
- Quality Certificate - Lot No.12613002
- Quality Certificate - Lot No.07813001
- Quality Certificate - Lot No.27011001
- Quality Certificate - Lot No.34110002
- Quality Certificate - Lot No.Generic