Corning® 3L Polycarbonate Erlenmeyer (Fernbach Design) Flask with 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile
Product Number431514
Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Fernbach design increases surface area for gas exchange
- Made from optically-clear polycarbonate
- Sterilized by gamma radiation and nonpyrogenic
- Flat bottom design
$808.62 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 431514 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 3000 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00726005
- Quality Certificate - Lot No.00726004
- Quality Certificate - Lot No.00426003
- Quality Certificate - Lot No.00426002
- Quality Certificate - Lot No.00326001
- Quality Certificate - Lot No.34925005
- Quality Certificate - Lot No.34825004
- Quality Certificate - Lot No.05025003
- Quality Certificate - Lot No.02025002
- Quality Certificate - Lot No.01225001
- Quality Certificate - Lot No.29924011
- Quality Certificate - Lot No.28824010
- Quality Certificate - Lot No.25724009
- Quality Certificate - Lot No.24824008
- Quality Certificate - Lot No.23724007
- Quality Certificate - Lot No.20724006
- Quality Certificate - Lot No.18924005
- Quality Certificate - Lot No.15724004
- Quality Certificate - Lot No.14324003
- Quality Certificate - Lot No.07624002
- Quality Certificate - Lot No.05224001
- Quality Certificate - Lot No.31623002
- Quality Certificate - Lot No.26823001
- Quality Certificate - Lot No.25922008
- Quality Certificate - Lot No.20222007
- Quality Certificate - Lot No.19322006
- Quality Certificate - Lot No.17422005
- Quality Certificate - Lot No.10522004
- Quality Certificate - Lot No.03422003
- Quality Certificate - Lot No.03422002