text.skipToContent text.skipToNavigation

Corning® 2L Polycarbonate Erlenmeyer Flask with 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile

产品编号431518

电子邮件

Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.

  • Made from optically clear polycarbonate
  • Sterilized by gamma radiation and nonpyrogenic
  • Flat bottom design


缺货

详情
产品编号   431518
Qty./Pk   1 / Pk  
Qty./Cs   3 / Cs  
Brand   Corning®  
Neck Style   Wide Mouth  
Cap Material   Polypropylene  
Cap Color   Orange  
Sterile   Yes  
Feature   Disposable  
Capacity   2000 mL  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Graduation Interval   100 mL  
产品规格文件