text.skipToContent text.skipToNavigation

Corning® chemically resistant, heat sealable flexible tubing, 2-1/4“ ID, with Female MPC Connector with 1/4“ Barb with Pinch Clamp and Filling Bell

Product Number91-700-12

E-mail


  • 24" length 1/4" I.D. clear chemically resistant, heat sealable, flexible tubing
  • Female MPC connector with 1/4" barb
  • Pinch clamp
  • Filling bell


Corning media certificates are available on our Resource Library.


$238.81 per each

Out of Stock

Details
Product Number   91-700-12
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Bag Style   Rocker cell culture  
Specifications Documents