Disposable 45 mm Aseptic Transfer Cap for 100 g Microcarriers Bottles, MPC, Sterile
Product Number4627
Corning microcarriers with Corning CellBIND, low concentration Synthemax® II, and untreated surfaces are available in 100 g and 500 g bottles that can be fitted with Corning aseptic transfer caps to prevent adventitious contamination during bioreactor loading. These aseptic transfer caps are sterile (10⁻⁶ SAL), and individually double bagged. Microcarriers and aseptic transfer caps are sold separately.
- Chemically resistant, heat sealable flexible tubing, ¼" ID, ⅜" OD
- Tubing length with connector 30 in. (76.2 cm)
- MPC
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$254.98 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4627 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Diameter | 45 mm |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11526007
- Quality Certificate - Lot No.12825055
- Quality Certificate - Lot No.06025004
- Quality Certificate - Lot No.04023002
- Quality Certificate - Lot No.25021004
- Quality Certificate - Lot No.09521032
- Quality Certificate - Lot No.14820007
- Quality Certificate - Lot No.29519007
- Quality Certificate - Lot No.35218032
- Quality Certificate - Lot No.21418034
- Quality Certificate - Lot No.06418043
- Quality Certificate - Lot No.00918022
- Quality Certificate - Lot No.23317034
- Quality Certificate - Lot No.13617018
- Quality Certificate - Lot No.11017019
- Quality Certificate - Lot No.02617017
- Quality Certificate - Lot No.06916024
- Quality Certificate - Lot No.20215017