Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Disposable 48 mm Aseptic Transfer Cap for 500 g Microcarriers Bottles, MPC, Sterile
Product Number4629
Corning microcarriers with Corning CellBIND, low concentration Synthemax® II, and untreated surfaces are available in 100 g and 500 g bottles that can be fitted with Corning aseptic transfer caps to prevent adventitious contamination during bioreactor loading. These aseptic transfer caps are sterile (10⁻⁶ SAL), and individually double bagged. Microcarriers and aseptic transfer caps are sold separately.
- Chemically resistant, heat sealable flexible tubing, ¼" ID, ⅜" OD
- Tubing length with connector 30 in. (76.2 cm)
- MPC
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Out of Stock
| Product Number | 4629 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Yes |
- Quality Certificate - Lot No.26324005
- Quality Certificate - Lot No.18624002
- Quality Certificate - Lot No.15324007
- Quality Certificate - Lot No.05824037
- Quality Certificate - Lot No.01824024
- Quality Certificate - Lot No.33923004
- Quality Certificate - Lot No.33223007
- Quality Certificate - Lot No.04023003
- Quality Certificate - Lot No.26922013
- Quality Certificate - Lot No.20822023
- Quality Certificate - Lot No.08122008
- Quality Certificate - Lot No.36421041
- Quality Certificate - Lot No.35521034
- Quality Certificate - Lot No.25021005
- Quality Certificate - Lot No.26020017
- Quality Certificate - Lot No.22819017
- Quality Certificate - Lot No.21319044
- Quality Certificate - Lot No.25017023
- Quality Certificate - Lot No.02617018
- Quality Certificate - Lot No.20215018