Corning® 250 mL Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number430183
 
            Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
(This is the suggested replacement for 355121)
- Made from optically clear polycarbonate
- Ideal for shaker culture applications
- Flat cap used for a closed liquid tight seal. Easy grip cap is designed to be more ergonomic.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
 
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$629.05 per case
	Added to Your Shopping Cart
  
In Stock
   Details
| Product Number | 430183 | 
| Qty./Pk | 1 / Pk | 
| Qty./Cs | 50 / Cs | 
| Brand | Corning® | 
| Neck Style | Wide Mouth | 
| Cap Style | Flat top | 
| Cap Material | Polypropylene | 
| Cap Color | Orange | 
| Neck O.D. | 31 mm (approx.) | 
| Sterile | Yes | 
| Feature | Disposable | 
| Capacity | 250 mL | 
| Flask Style | Erlenmeyer | 
| Top Style | Threaded | 
| Baffles | No | 
| Graduation Interval | 25 mL | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.22925001
- Quality Certificate - Lot No.19925999
- Quality Certificate - Lot No.01725999
- Quality Certificate - Lot No.34624999
- Quality Certificate - Lot No.25524004
- Quality Certificate - Lot No.17924999
- Quality Certificate - Lot No.09724003
- Quality Certificate - Lot No.00824002
- Quality Certificate - Lot No.00724001
- Quality Certificate - Lot No.28523501
- Quality Certificate - Lot No.28523500
- Quality Certificate - Lot No.20123999
- Quality Certificate - Lot No.23922006
- Quality Certificate - Lot No.23722005
- Quality Certificate - Lot No.11622004
- Quality Certificate - Lot No.11422003
- Quality Certificate - Lot No.11222002
- Quality Certificate - Lot No.11022001
- Quality Certificate - Lot No.35521005
- Quality Certificate - Lot No.25521004
- Quality Certificate - Lot No.21221003
- Quality Certificate - Lot No.09221002
- Quality Certificate - Lot No.09021001
- Quality Certificate - Lot No.32020004
- Quality Certificate - Lot No.18220003
- Quality Certificate - Lot No.07420002
- Quality Certificate - Lot No.00920001
- Quality Certificate - Lot No.19919004
- Quality Certificate - Lot No.18219003
- Quality Certificate - Lot No.12019002