text.skipToContent text.skipToNavigation

Corning® 500 mL Polycarbonate Erlenmeyer Flask with Flat Cap

Product Number430422

E-mail

(This is the suggested replacement for 355125)

  • Made from optically clear polycarbonate
  • Ideal for shaker culture applications
  • Flat cap used for a closed liquid tight seal. Easy grip cap is designed to be more ergonomic.
  • Sterilized by gamma radiation and nonpyrogenic
  • RNase- and DNase-free


$452.26 per case

In Stock

Details
Product Number   430422
Qty./Pk   1 / Pk  
Qty./Cs   25 / Cs  
Brand   Corning®  
Neck Style   Wide Mouth  
Cap Style   Flat top  
Cap Material   Polypropylene  
Cap Color   Orange  
Neck O.D.   43 mm (approx.)  
Sterile   Oui  
Feature   Disposable  
Capacity   500 mL  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   Non  
Graduation Interval   50 mL  
Specifications Documents