Corning® 500 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number431408
(This is the suggested replacement for 355123)
Made from optically clear polycarbonate.
- Ideal for shaker culture applications.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
$459.06 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431408 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Style | Flat top |
| Cap Diameter | 43 mm |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Neck O.D. | 43 mm (approx.) |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 500 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | Yes |
| Graduation Interval | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12524002
- Quality Certificate - Lot No.12424001
- Quality Certificate - Lot No.28522001
- Quality Certificate - Lot No.01621001
- Quality Certificate - Lot No.12920001
- Quality Certificate - Lot No.21219001
- Quality Certificate - Lot No.28518001
- Quality Certificate - Lot No.31517001
- Quality Certificate - Lot No.32216002
- Quality Certificate - Lot No.03816001
- Quality Certificate - Lot No.21715001
- Quality Certificate - Lot No.26514002
- Quality Certificate - Lot No.24813001
- Quality Certificate - Lot No.25510001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.36206002
- Quality Certificate - Lot No.33206001
- Quality Certificate - Lot No.12407001