Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 5L Baffled Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap
Product Number431684
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
The Corning 5L Erlenmeyer flask is designed to help scale-up suspension culture with space efficiency in mind. The flasks are ready-to-use, ideal for shaker culture applications, and storage.
- Available with baffled bottom
- Molded-in graduations for accuracy
- Highest Sterility Assurance Level (SAL) of 10⁻⁶
- Nonpyrogenic and RNase-/DNase-free
$665.21 per case
Added to Your Shopping Cart
Details
| Product Number | 431684 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Style | Vented |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 5000 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17026007
- Quality Certificate - Lot No.13926005
- Quality Certificate - Lot No.10726004
- Quality Certificate - Lot No.04026001
- Quality Certificate - Lot No.34225018
- Quality Certificate - Lot No.32225017
- Quality Certificate - Lot No.31525016
- Quality Certificate - Lot No.29525015
- Quality Certificate - Lot No.28925014
- Quality Certificate - Lot No.26525013
- Quality Certificate - Lot No.26325012
- Quality Certificate - Lot No.23525011
- Quality Certificate - Lot No.20425010
- Quality Certificate - Lot No.20325009
- Quality Certificate - Lot No.18225008
- Quality Certificate - Lot No.15825007
- Quality Certificate - Lot No.10625006
- Quality Certificate - Lot No.07225005
- Quality Certificate - Lot No.01625004
- Quality Certificate - Lot No.01025003
- Quality Certificate - Lot No.00625002
- Quality Certificate - Lot No.00625001
- Quality Certificate - Lot No.26424008
- Quality Certificate - Lot No.21624007
- Quality Certificate - Lot No.19024006
- Quality Certificate - Lot No.16924005
- Quality Certificate - Lot No.12024004
- Quality Certificate - Lot No.06824002
- Quality Certificate - Lot No.05324001
- Quality Certificate - Lot No.34623008