Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 430183 | Corning® 250 mL Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 430421 | Corning® 125 mL Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 430422 | Corning® 500 mL Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 25 / Cs | Corning® | N/A | per case | |
| 431143 | Corning® 125 mL Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 431144 | Corning® 250 mL Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 431145 | Corning® 500 mL Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 25 / Cs | Corning® | 439,58 € | per case | |
| 431146 | Corning® 1L Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 25 / Cs | Corning® | $813.37 | per case | |
| 431147 | Corning® 1L Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 25 / Cs | Corning® | 611,00 € | per case | |
| 431252 | Corning® 3L Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap | 1 / Pk | 4 / Cs | Corning® | 361,27 € | per case | |
| 431253 | Corning® 3L Baffled Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap | 1 / Pk | 4 / Cs | Corning® | 376,85 € | per case | |
| 431255 | Corning® 2L Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 6 / Cs | Corning® | 416,95 € | per case | |
| 431256 | Corning® 2L Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 6 / Cs | Corning® | 416,95 € | per case | |
| 431401 | Corning® 500 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 25 / Cs | Corning® | 446,22 € | per case | |
| 431402 | Corning® 1L Baffled Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 25 / Cs | Corning® | 556,23 € | per case | |
| 431403 | Corning® 1L Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 25 / Cs | Corning® | €620.24 | per case | |
| 431404 | Corning® 125 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 50 / Cs | Corning® | $549.47 | per case | |
| 431405 | Corning® 125 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 50 / Cs | Corning® | $701.62 | per case | |
| 431406 | Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 50 / Cs | Corning® | $651.21 | per case | |
| 431407 | Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 50 / Cs | Corning® | $764.03 | per case | |
| 431408 | Corning® 500 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 25 / Cs | Corning® | $459.06 | per case | |
| 431684 | Corning® 5L Baffled Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap | 1 / Pk | 4 / Cs | Corning® | $665.21 | per case | |
| 431685 | Corning® 5L Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap | 1 / Pk | 4 / Cs | Corning® | $633.51 | per case |