Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 3L Baffled PETG Erlenmeyer Flask with Vent Cap
Product Number431283
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Made from optically-clear polyethylene terephthalate (PETG)
- Ideal for shaker culture applications
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
Added to Your Shopping Cart
Details
| Product Number | 431283 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Cap Style | Vented |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Sterile | Yes |
| Feature | 一次性 |
| 培养瓶式样 | Erlenmeyer锥形瓶 |
| 顶部式样 | 带螺纹 |
| 挡板 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12826002
- Quality Certificate - Lot No.03826001
- Quality Certificate - Lot No.21725001
- Quality Certificate - Lot No.32224004
- Quality Certificate - Lot No.20324003
- Quality Certificate - Lot No.17224002
- Quality Certificate - Lot No.22723001
- Quality Certificate - Lot No.25122003
- Quality Certificate - Lot No.20122002
- Quality Certificate - Lot No.15222001
- Quality Certificate - Lot No.34021004
- Quality Certificate - Lot No.17521003
- Quality Certificate - Lot No.17421002
- Quality Certificate - Lot No.03321001
- Quality Certificate - Lot No.25920003
- Quality Certificate - Lot No.12220002
- Quality Certificate - Lot No.03820001
- Quality Certificate - Lot No.28419002
- Quality Certificate - Lot No.06619001
- Quality Certificate - Lot No.21118001
- Quality Certificate - Lot No.17317001