text.skipToContent text.skipToNavigation

Corning® 125 mL Polycarbonate Erlenmeyer Flask with Flat Cap

Product Number430421

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


(This is the suggested replacement for 355117)

  • Made from optically clear polycarbonate
  • Ideal for shaker culture applications
  • Flat cap used for a closed liquid tight seal. Easy grip cap is designed to be more ergonomic.
  • Sterilized by gamma radiation and nonpyrogenic
  • RNase- and DNase-free


生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


Details
Product Number   430421
数量/包   1 /包  
数量/箱   50 /箱  
品牌   Corning®  
颈式样   广口  
盖式样   平顶  
盖材料   聚丙烯  
盖颜色   橙色  
颈外径   26 mm (近似值)  
无菌   是  
特性   一次性  
容量   125 mL  
培养瓶式样   Erlenmeyer锥形瓶  
顶部式样   带螺纹  
挡板   没有  
目盛りの間隔   25 mL  
Specifications Documents